OLF449

Radiation Tolerant, Phototransistor Hermetic Surface Mount Optocoupler


The OLF449 consists of an LED that is optically coupled to an N-P-N silicon phototransistor, mounted in an eight-pin hermetic surface mount flat package. The leads can be formed to provide compliant solder connections to the mounting substrate.

Electrical parameters are similar to the JEDEC registered 4N49 optocoupler, but with much better CTR degradation characteristics due to radiation exposure. Special electrical parametric selections are available on request.

Specifications

Product LifecycleIn Production
Memo
ConditionTBD
CTR Min.TBD
CTR Max.TBD
BVCEO (V)TBD
Vcc Max. (V)TBD
Switching Time (μs)TBD
Isolation @ VDC 1 Sec.TBD
Package Photo
Package Info8-Lead Hermetic Ceramic Flat
Radiation TolerantYes
No Base Connection

Features

  • Hermetic SMT package
  • Compliant surface mounting leads
  • High Current Transfer Ratio (CTR)
  • Small package size
  • High reliability and rugged construction
  • High-reliability screening is available
  • Radiation tolerant

Product Documents

Applications

Avionics

See all

Biomedical Materials

See all

Surveillance Systems

See all

Specialty Medical Applications

See all

Communications

See all

Instrumentation

See all

Radar

See all

Space

See all