OLH2047 / OLH2048 / OLH2049

Phototransistor Hermetic Optocouplers


The OLH2047, OLH2048, and OLH2049 are dual-channel, hermetic 8-pin DIP optocouplers designed especially for highreliability applications that require optical isolation with high CTR and low saturation VCE.

Each optocoupler channel consists of an LED and N-P-N silicon photo-transistor mounted and coupled in an 8-pin hermetically sealed DIP package. The pinout configuration is similar to MCT6 and ILD1/2/5 plastic optocouplers.

High-reliability screening and special CTR selections are available (contact Isolink for more information).

Specifications

Memo
ConditionTBD
CTR Min.TBD
CTR Max.TBD
BVCEO (V)TBD
Vcc Max. (V)TBD
Switching Time (μs)TBD
Isolation @ VDC 1 Sec.TBD
Package Photo
Package Info8-Lead Hermetic Dip
Radiation Tolerant
No Base Connection

Features

  • Current Transfer Ratio (CTR) guaranteed over –55 °C to
  • +100 °C ambient temperature range
  • 2500 V electrical isolation
  • Standard 8-pin DIP configuration
  • High CTR at low input current
  • Two isolated channels per package
  • Offers 100% high-reliability screenings

Product Documents

Applications

Avionics

See all

Biomedical Materials

See all

Surveillance Systems

See all

Specialty Medical Applications

See all

Communications

See all

Instrumentation

See all

Radar

See all

Space

See all