OLI149

Radiation Tolerant, Phototransistor Optocoupler


The OLI149 is designed especially for high-reliability applications that require optical isolation in radiation environments such as gamma , neutron, and proton radiation with high CTR and low saturation VCE.

Each optocoupler consists of an LED and N-P-N silicon photo-transistor that is electrically isolated, but optically coupled on a ceramic Leadless Chip Carrier (LCC) surface mount package. The epoxy coating on the OLI149 allows the device to withstand normal solvent cleaning operations.

Surface mounting can be accomplished with either conductive epoxies or by reflow soldering.

Special electrical parametric selections are available upon request.

Specifications

Product LifecycleIn Production
Memo
ConditionTBD
CTR Min.TBD
CTR Max.TBD
BVCEO (V)TBD
Vcc Max. (V)TBD
Switching Time (μs)TBD
Isolation @ VDC 1 Sec.TBD
Package Photo
Package Info4-Lead Ceramic Surface Mount for Hybrid Assembly
Radiation TolerantYes
No Base Connection

Features

  • Radiation tolerant
  • High Current Transfer Ratio (CTR)—guaranteed over –55 °C to +100 °C ambient temperature range
  • 1500 VDC electrical isolation
  • High Breakdown Voltage, Collector to Emitter, base Open (BVCEO), >60 V
  • Small surface mount size

Product Documents

Applications

Avionics

See all

Biomedical Materials

See all

Surveillance Systems

See all

Specialty Medical Applications

See all

Communications

See all

Instrumentation

See all

Radar

See all

Space

See all