OLS010

Phototransistor Hermetic Surface Mount Optocoupler


The OLS010 is specifically designed for high reliability applications that require optical isolation with a high CTR and low saturation VCE. Each optocoupler consists of an LED and N-P-N silicon phototransistor that is electrically isolated, but optically coupled inside a hermetic, four-pin Leadless Chip Carrier (LCC) package.

Electrical parameters are similar to the JEDEC registered 4N49U optocoupler. The OLS010 has 100 percent high reliability screened parts available.

The device mounting for the OLS010 is achieved with reflow soldering or conductive epoxies.

Specifications

Product LifecycleIn Production
Memo
ConditionTBD
CTR Min.TBD
CTR Max.TBD
BVCEO (V)TBD
Vcc Max. (V)TBD
Switching Time (μs)TBD
Isolation @ VDC 1 Sec.TBD
Package Photo
Package Info4-Lead Hermetic Ceramic LCC
Radiation Tolerant
No Base Connection

Features

  • Miniature hermetic surface mount package
  • High current transfer ratio (CTR) guaranteed over
  • –55 °C to +125 °C ambient temperature range
  • 1000 VDC electrical isolation
  • High reliability screening is available

Product Documents

Applications

Avionics

See all

Biomedical Materials

See all

Surveillance Systems

See all

Specialty Medical Applications

See all

Communications

See all

Instrumentation

See all

Radar

See all

Space

See all