OLS100

Hermetic Surface-Mount Phototransistor Optocoupler


The OLS100 is designed especially for applications that require optical isolation with a high CTR and low saturation VCE. Each OLS100 device consists of an LED and N-P-N silicon phototransistor, mounted and coupled in a custom hermetic surface-mount Leadless Chip Carrier (LCC) package.

The low input current makes the OLS100 well-suited for direct Complementary Metal Oxide Semiconductor (CMOS) to Low Power Schottky Transistor (LSTTL) to Transistor Logic (TTL) interfaces.

The OLS100 device can be mounted using reflow soldering or conductive epoxies.

Specifications

Product LifecycleIn Production
Memo
ConditionTBD
CTR Min.TBD
CTR Max.TBD
BVCEO (V)TBD
Vcc Max. (V)TBD
Switching Time (μs)TBD
Isolation @ VDC 1 Sec.TBD
Package Photo
Package Info6-Lead Hermetic Ceramic LCC
Radiation Tolerant
No Base Connection

Features

  • Current transfer ratio guaranteed over –55 °C to +125 °C
  • ambient temperature range
  • Electrical isolation: 1500 VDC
  • High Current Transfer Ratio (CTR): 75% minimum over temperature. At low input current, 100% at IF = 1 mA over temperature
  • High reliability and rugged construction
  • CTR-comparable to Darlington output, but with low saturation
  • VCE = 0.15 V
  • Similar to 4N2X, 4N4X type optocouplers
  • High reliability screenings on this product are available

Product Documents

Applications

Avionics

See all

Biomedical Materials

See all

Surveillance Systems

See all

Specialty Medical Applications

See all

Communications

See all

Instrumentation

See all

Radar

See all

Space

See all