SKY65803-696LF

Low-Band 717 to 960 MHz Low-Noise Amplifier


Please note: SKY65803-696LF is being discontinued and is not recommended for new designs.



The SKY65803-696LF is a silicon-on-insulator (SOI) low-noise amplifier (LNA) with bypass function. The device provides excellent return loss, low-noise and high-linearity performance. It operates in the frequency range of 717 to 960 MHz, making it an ideal option for LTE low-band radio receiver applications.

The SKY65803-696LF is manufactured in a compact, 1.1 x 0.7 x 0.55, 6 pin Dual Flat No Lead (DFN) package.

Specifications

Product LifecycleLast Time Buy
Frequency Range (GHz)0.617-0.960
Test Frequency (GHz)
Gain Typ. (dB)14
OIP3 (dBm)-6
VDD (V)1.5-3.3
OP1 dB (dBm)-7
Supply Current Typ. (mA)4.5
Noise Figure Typ. (dB)0.9
PackageDFN, 6-pin
Package (mm)1.1 x 0.7 x 0.55

Features

  • Small signal gain: 14 dB typical
  • Low noise figure: 0.9 dB typical
  • Low current consumption
  • Output impedance internally matched to 50 Ω
  • DC supply: 1.5 to 3.3 V
  • VCTL = 1.8 V
  • Small DFN (6-pin, 1.1 x 0.7 x 0.55 mm) package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents