SKY85729-11

5 GHz WLAN Front-End Module


The SKY85729-11 is a highly integrated, 5 GHz front-end module (FEM) incorporating a 5 GHz single-pole, double-throw (SPDT) transmit/receive (T/R) switch, a 5 GHz low-noise amplifier (LNA) with bypass, and a 5 GHz power amplifier (PA) intended for mobile/portable 802.11ax applications and systems.

An integrated power detector is included to provide closed-loop power control within the system.

The device is provided in a compact, 16-pin 3 x 3 mm Quad Flat No-Lead (QFN) package.

Specifications

Product LifecycleIn Production
Frequency (GHz) Min.5.15
Frequency (GHz) Max.5.925
802.11 WLAN Standardax
Antenna Ports1
Typ. Tx Gain (dB)32
VCC (V)3.0-5.50
PackageQFN, 16-pin
Package (mm)3 x 3 x 0.55

Features

  • Integrated 802.11ax , 5 GHz PA, LNA with bypass, and T/R switch
  • Fully-matched input and output
  • Integrated logarithmic power detector and directional coupler
  • Transmit gain: 32 dB
  • Receive gain: 13 dB
  • Output power:
  • MCS11, +18 dBm, -43 dB EVM
  • MCS9, +22.5 dBm, -35 dB EVM
  • MCS7, +24 dBm, -30 dB EVM
  • Small QFN (16-pin, 3 x 3 mm) package (MSL1, 260 °C per per JEDEC J-STD-020)

Product Documents

Applications

Routers and Gateways

See all