SKY85813-11

SkyOne® WiFi Dual-Band (2.4 GHz and 5 GHz) 802.11ac Front-End Module


The SKY85813-11 is a highly integrated, dual-band front-end module (FEM) incorporating a 5 GHz single-pole, double-throw (SPDT) transmit/receive (T/R) switch, low-noise amplifier (LNA) with bypass, and power amplifier (PA). The SKY85813-11 also includes a 2 GHz coexistence filter, diplexer, and dual-band coupler. An enable/disable function is included that allows power savings during off mode.

The device is provided in a compact, 24-pin 3 x 3 mm package.

Specifications

Product LifecycleIn Production
Frequency (GHz) Min.2.402
2.482
Frequency (GHz) Max.5.15
5.925
802.11 WLAN Standardac
Antenna Ports1
ArchitectureSkyOne® WiFi Dual-Band 802.11ac Front-End Module
Typ. POUT @ 2.5% EVM (dBm)
TBD
Typ. POUT @ 3.0% EVM (dBm)TBD
Typ. Tx Gain (dB)TBD
VCC (V)
PackageMCM, 24-pin
Package (mm)3 x 3 x 0.8

Features

  • Integrated high-performance 5 GHz PA with harmonic filter, LNA with bypass, and SPDT
  • Integrated 2.4 GHz coexistence filter and directional coupler
  • Fully matched input and output
  • Transmit gain: 26 dB
  • Receive gain: 10 dB
  • Output power: +17 dBm, MCS7, HT20
  • Output power: +15.5 dBm, MCS9, VHT80
  • Nominal supply voltage: 3.7 V
  • Small (24-pin, 3 x 3 x 0.8 mm) package (MSL3, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Smartphones

See all

Tablets

See all