SKYA23013

SkyOne® Ultra 3.0 Front-End Module for Automotive Applications – WCDMA / LTE Bands 1, 2, 3, 4, 25, 34, 39


Please note: SKYA23013 is being discontinued and is not recommended for new designs.

The SKYA23013 SkyOne® Ultra 3.0 is a multimode multiband (MMMB) Front-End Module (FEM) for Automotive Applications that supports 3G/4G and operates efficiently in CDMA, TD-SCDMA, WCDMA, HSPA, and LTE modes. The FEM consists of a WCDMA block operating in the middle bands, a logic control block for multiple power control levels, and band enable functions in both cellular and UMTS. RF I/O ports internally matched to 50 ohms minimize the need for external components. Extremely low leakage current maximizes standby time. The InGaP/GaAs die and passive components are mounted on a multi-layer laminate substrate and the assembly encapsulated in plastic overmold.

WCDMA: The SKYA23013 enhanced architecture supports WCDMA/High Speed Downlink Packet Access (HSDPA) and High Speed Uplink Packet Access (HSUPA) modulations, covers multiple bands for 3GPP including bands 1, 2, 4 and operates at different power modes. The module is fully controllable via a MIPI serial interface.

LTE: The SKYA23013 meets spectral linearity requirements of LTE modulation with QPSK/16QAM up to 20 MHz bandwidth, including various resource block allocations, with excellent power-added efficiency.

CDMA: The SKYA23013 meets spectral linearity requirements of CDMA2000 and EVDO Release A modulation with good power-added efficiency.

TD-SCDMA: The SKYA23013 meets spectral linearity requirements of TD-SCDMA modulation dedicated transmit output port.

Receiver Section: The SKYA23013’s integrated Duplexers, RX SAWs, LNA, an Antenna switch to support simultaneous Downlink Carrier Aggregation for additional Rx data rate and 3G/4G Rx paths from antenna to input ports of RFIC. Carrier Aggregation (CA) requirements for noise and harmonics are designed-in for best desense performance. Optimized low insertion-loss Rx paths, matching circuits, and well-grounded guard traces (high Tx–Rx isolation) inside module mitigate desense problems and enhance sensitivity performance.

LNA Rx Ports: The SKYA23013 provides three LNA ports to support 4x4 MIMO.

TRx and Rx Ports: The SKYA23013 provides six TRx ports.

Specifications

DescriptionSkyOne® Ultra 3.0 Front-End Module for Automotive Applications – WCDMA / LTE Bands 1, 2, 3, 4, 25, 34, 39
PackageMCM, 54-pad
Package (mm)6.5 x 6.2 x 0.8

Features

  • Fully integrated MB multiband module
  • Optimized for average power tracking system
  • CDMA compatible
  • Integrated filters for bands 1, 2, 3, 66, 32, 34, 39
  • Integrated MB-HB extractor, harmonic filter
  • MIPI® 2.0/RFFE interface
  • Closed loop architecture with the implemented coupler output port
  • Integrated LNA module
  • Integrated routed switches to support MB/HB carrier aggregation for single antenna architecture
  • Flexible Tx Input
  • Support VLB/LB Transmit Output port
  • Small, low profile package: 6.5 mm x 6.2 mm x 0.8 mm, 54-pad configuration

Product Documents

Applications

Automotive

See all

Cellular Telematics

See all