SKYA23014

SkyOne® Ultra 3.0 Front-End Module for Automotive Applications – WCDMA / LTE Bands 8, 12, 13, 20, 26, 27, 28, 29


Please note: SKYA23014 is being discontinued and is not recommended for new designs.

The SKYA23014 SkyOne® Automotive Ultra 3.0 is a multimode multiband (MMMB) Front-End Module (FEM) that supports 3G/4G, and CDMA telematics box and operates efficiently in CDMA, WCDMA, HSPA, and LTE modes. RF I/O ports internally matched to 50 ohms, minimize the need for external components. Extremely low leakage current maximizes telematic box standby time. The InGaP/GaAs die and passive components are mounted on a multi-layer laminate substrate and the assembly encapsulated in plastic overmold.

WCDMA: The SKYA23014 enhanced architecture supports WCDMA/High Speed Downlink Packet Access (HSDPA) and High Speed Uplink Packet Access (HSUPA) modulations, covers multiple bands for 3GPP including bands 5, 8 and operates at different power modes. The module is fully controllable via a MIPI serial interface.

LTE: The SKYA23014 meets spectral linearity requirements of LTE modulation with QPSK/16QAM up to 20 MHz bandwidth, including various resource block allocations, with excellent power-added efficiency.

CDMA: The SKYA23014 meets spectral linearity requirements of CDMA2000 and EVDO Release A modulation with good power-added efficiency.

Receiver Section: The SKYA23014’s integrated Duplexers, RX SAWs, LNA and an Antenna switch support simultaneous Downlink Carrier Aggregation for additional Rx data rate provides 3G/4G Rx paths from antenna to input ports of RFIC. Carrier Aggregation (CA) requirements for noise and harmonics are designed-in for best desense performance. Optimized low insertion-loss Rx paths, matching circuits, and well-grounded guard traces (high Tx–Rx isolation) inside module mitigate desense problems and enhance sensitivity performance.

LNA Rx Ports: The SKYA23014 provides two LNA input ports to support additional bands.

TRx and Rx Ports: The SKYA23014 provides three TRx ports.

PA AUX Ports: The SKYA23014 provides two PA AUX output ports.

Specifications

DescriptionSkyOne® Ultra 3.0 Front-End Module for Automotive Applications – WCDMA / LTE Bands 8, 12, 13, 20, 26, 27, 28, 29
PackageMCM, 54-pad
Package (mm)6.5 x 6.2 x 0.75

Features

  • Fully integrated LB multiband module
  • Optimized for average power tracking system
  • CDMA compatible
  • Integrated filters for bands 8, 12, 13, 20, 26, 27, 28A, 28B, 29, BC0 & BC10
  • Integrated harmonic filter
  • MIPI2.0/RFFE interface
  • Closed loop architecture with the Implemented coupler output port
  • Integrated LNA module
  • Flexible TX input
  • Support VLB/LB Transmit Output port
  • Small, low profile package: 6.5 mm x 6.2 mm x 0.75 mm, 54-pad configuration

Product Documents

Applications

Automotive

See all

Cellular Telematics

See all