SKY19249-686LF

0.1 to 3.8 GHz SP4T Medium-Power Antenna Tuning Switch


The SKY19249-686LF is a Quad Flat No-Lead (QFN) single-pole, four-throw (SP4T) switch designed for antenna tuning applications that require ultra-low ON resistance and low OFF capacitance. Switching is controlled by an integrated Mobile Industry Processor Interface (MIPI) controller.

No external DC blocking capacitors are required as long as no DC voltage is applied on any RF path.

The SKY19249-686LF is provided in a compact 10-pin, 1.5 x 1.1 x 0.45 mm (typical) QFN that meets requirements for board-level assembly.

Specifications

Product LifecycleIn Production
Description (Absorptive/ Reflective)SP4T
Frequency (GHz) Min.0.1
Frequency (GHz) Max.3.8
Typ. IL (dB)
Typ. Isol. (dB)
RON (Ω)0.9
Typ. IIP3 (dBm)
COFF (fF)110
Vpk (V)40
Typ. IP1 dB (dBm)
Control LogicMIPI
PackageQFN, 10L
Package (mm)1.5 x 1.1 x 0.45

Features

  • Broadband frequency range: 0.1 to 3.8 GHz
  • Vpeak: 40 V
  • RON: 0.9 Ω
  • COFF: 110 fF
  • Control logic: MIPI v2.0
  • Small QFN (10-pin, 1.5 x 1.1 x 0.45 mm [typical]) package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Smartphones

See all

Mobile Antenna Management

See all

4G LTE

See all