SKY19250-001

0.1 to 2.7 GHz SPST High-Power Antenna Tuning Switch


Please note: SKY19250-001 is being discontinued and is not recommended for new designs. The suggested replacement is SKY19243-686LF



The SKY19250-001 is a single-pole, single-throw (SPST) switch designed for antenna tuning applications that require very low ON resistance and low OFF capacitance. Switching is controlled by an integrated GPIO interface with a single control pin. Depending on the logic voltage level applied to the control pin, RF1 port can be either connected to RF2 port or RF1 and RF2 ports will be in isolation state.

No external DC blocking capacitors are required as long as no DC voltage is applied on any RF path.

The SKY19250-001 is provided in a compact 6-bump, 1.175 x 0.775 x 0.395 mm (maximum) wafer level chip scale package (WLCSP) that meets requirements for board-level assembly. Minimum bump pitch is 400 microns.

Specifications

Product LifecycleLast Time Buy
Description (Absorptive/ Reflective)SPST
Replacement Part SKY19243-686LF
Frequency (GHz) Min.0.1
Frequency (GHz) Max.2.7
Typ. IL (dB)
Typ. Isol. (dB)
RON (Ω)1.8
Typ. IIP3 (dBm)
COFF (fF)139
Vpk (V)80
Typ. IP1 dB (dBm)
Control LogicGPIO
PackageWLCSP, 6-bump
Package (mm)1.175 x 0.775 x 0.395

Features

  • Broadband frequency range: 0.1 to 2.7 GHz
  • Vpeak: 80 V
  • RON: 1.8 Ω
  • COFF: 139 fF
  • Control logic: GPIO
  • Ultra-small 6-bump WLCSP, 400 μm pitch (1.175 x 0.775 x 0.395 mm [maximum]) package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents