SMP1307-099

PIN Diode Chips Supplied on Film Frame


The SMP series of PIN diodes are designed for high volume switch applications from 10 MHz to beyond 2 GHz. The low current, low capacitance performance of these diodes makes the SMP series particularly suited for battery-operated circuits, power amplifier modules, VCO, T/R switches and other applications. The SMP1302-099, SMP1304-099, and SMP1307-099 parts are designed as a low distortion attenuator used in TV distribution and cellular base station applications.

Specifications

Product LifecycleIn Production
VB IR = 10 µA (V)200
Typ. CJ @ 0 V
(pF)
0.45
Typ. VF @ 10 mA (mV)850
Max. CJ @ 30 V (pF)0.2
Max. RS @ 10 mA (Ω)1.5
Max. RS @ 1.0 mA (Ω)75 Typ.
Typ. TI @ 10 mA (ns)1500
Nominal Chip Size (mils)18.5
Nominal Contact Dimensions (mils)8.5

Features

  • Designed for High Performance Switch Applications
  • Preferred Device for Module Applications
  • PIN Diodes Supplied 100% Tested, Sawn, Mounted on Film Frame
  • Low Cost

Product Documents

Applications

Instrumentation

See all

Electronic Warfare

See all

Space

See all

Surveillance Systems

See all

Radar

See all

CATV

See all

Communications

See all

Avionics

See all