SMS7621-060

Surface Mount, 0201 Low-Barrier Silicon Schottky Diode


Please note: SMS7621-060 is being discontinued and is not recommended for new designs. The suggested replacement are SMS7621-040LF, SMS7621-079LF



The SMS7621-060 is a silicon, low-barrier N-type Schottky diode with an ultra-miniature 0201 footprint. This diode may be used in detector circuits, sampling circuits, and mixer circuits.

The low series resistance of this low-barrier diode enables good performance as a low-level mixer at frequencies up to 26 GHz and higher.

Specifications

Product LifecycleLast Time Buy
VB IR = 10 µA (V)2 Min.
Replacement Part SMS7621-040LF, SMS7621-079LF
Max. CT @ 0 V (pF)0.18
VF IF = 1 mA (mV)260-320
Series Resistance (Ω)12

Features

  • Low profile, ultraminiature 0201 surface mount package
  • Low barrier height
  • Suitable for use beyond 26 GHz
  • Low parasitic impedance (CP < 0.05 pF, LS < 0.2 nH)
  • Lead (Pb)-free and RoHS-compliant

Product Documents