SKY13317-373LF

20 MHz to 6.0 GHz pHEMT GaAs SP3T Switch


The SKY13317-373LF is a GaAs pHEMT single-pole, triple-throw (SP3T) antenna switch that operates in the 20 MHz to 6.0 GHz frequency range. Switching between the antenna (RFC signal) and the RF1, RF2, and RF3 ports is accomplished with three control voltages.

The low loss, high isolation, high linearity, small size, and low cost make this switch ideal for all WLAN and devices that support Bluetooth® signals operating in the 2.4 to 2.5 GHz and 4.9 to 5.9 GHz bands.

The SKY13317-373LF is manufactured in a compact, 1.5 x 1.5 mm, 8-pin Micro Leadframe (MLP) package.

Specifications

Product LifecycleIn Production
Description (Absorptive/ Reflective)SP3T (R)
Frequency (GHz) Min.0.02
Frequency (GHz) Max.6.0
Typ. IL (dB)0.4-0.8
Typ. Isol. (dB)27-25
Typ. IIP3 (dBm)50
Typ. IP1 dB (dBm)29
Control Logic
PackageQFN, 8L
Package (mm)1.5 x 1.5 x 0.45

Features

  • Positive low voltage control: 0/1.8 to 5.0 V
  • Low insertion loss: 0.5 dB @ 2.5 GHz, 0.9 dB @ 6 GHz
  • High isolation: 25 dB up to 6 GHz
  • Excellent linearity performance: P1dB = +29 dBm
  • Miniature, ultra-thin MLP (8-pin, 1.5 x 1.5 mm) package (MSL1, 260 °C per JEDEC J-STD-020)


  • Skyworks' products are designed to be used in connection with qualified Bluetooth® products and applications; however, Skyworks' products are not themselves qualified Bluetooth® products or otherwise approved by Bluetooth SIG, Inc.

Product Documents