SMV2022 Ceramic Package

Silicon Hyperabrupt Varactor Diode Ceramic Package


Skyworks silicon hyperabrupt junction varactor diode chips are processed using established ion-implantation technology resulting in low RS wide tuning ratio devices with high Q values. These planar chips have a small outline size (12 x 12 mils nominal) and are fully passivated resulting in low leakage current and high reliability. These varactor chips are intended for assembly in hybrid integrated circuit resonators used in VCOs and analog tuned filters.a

Specifications

Package Designations (mils)-230, 210, 219, 240
Vr Reverse Breakdown Voltage Ir = 10 µA (V) Min.22
Cj Junction Capacitance1 Vr=1 V (pF) Typ.4.88
Cj Junction Capacitance1 Vr=4 V (pF) Typ.2.71
Cj Junction Capacitance1 Vr=8 V (pF) Typ.1.25
Cj Junction Capacitance1 Vr=12 V (pF) Typ.0.78
Cj Junction Capacitance1 Vr=20 V (pF) Typ.0.54
Rs Series Resistance 1000 MHz (Ω) Typ.2.2
Q Vr=4 V @ 50 MHz Min.400

Features

  • High Q for Low Loss Resonators
  • Low Leakage Current
  • High Tuning Ratio for Wideband VCOs
  • SPICE Model Parameters
  • Small Footprint Chip Design

Product Documents

Applications

Avionics

See all

Surveillance Systems

See all

Communications

See all

Instrumentation

See all

Radar

See all

Space

See all

Electronic Warfare

See all