SMV1405 Ceramic Package

Abrupt Junction Varactor Diode Ceramic Package


The SMV1405–SMV1413 series of bare die, epoxy and hermetic packaged silicon abrupt junction varactor diodes is designed for use in VCOs requiring tight capacitance tolerances. The low resistance of these varactors makes them appropriate for high Q resonators in wireless system VCOs to frequencies beyond 2.5 GHz. The devices are characterized for capacitance over temperature. SPICE models are provided.

Specifications

Package Designations (mils)-203, 210, 219, 240
Vr Reverse Breakdown Voltage Ir = 10 µA (V) Min.30
Ct Total Capacitance1 Vr=1 V (pF) Typ.1.84
Ct Total Capacitance1 Vr=4 V (pF) Typ.1.25
Ct Total Capacitance1 Vr=10 V (pF) Typ.0.95
Ct Total Capacitance1 Vr=30 V (pF) Typ.0.63
Total Capacitance Ratio Ct=0 V / Ct=30 V Min.4.1
Rs Series Resistance 500 MHz (Ω) Max.0.8
Q Vr=4 V @ 50 MHz Min.3200

Features

  • High Q
  • Low series resistance for low phase noise
  • Multiple chip and hermetic packages
  • Lead (Pb)-free and RoHS-compliant MSL-1 @ 260 °C per JEDEC J-STD-020
  • SPICE models are provided

Product Documents

Applications

Avionics

See all

Surveillance Systems

See all

Communications

See all

Instrumentation

See all

Radar

See all

Space

See all

Electronic Warfare

See all