SMV2020-079LF

Hyperabrupt Junction Tuning Varactor Diode


The SMV2020-079LF is silicon hyperabrupt junction varactor diode. The low capacitance range and High Q of this varactor makes it attractive for high frequency and low phase noise VCOs in wireless systems.

SMV2020 Series includes SMV2020-079LF.

Specifications

Product LifecycleIn Production
Package Type SC-79
Vr Reverse Breakdown Voltage Ir = 10 µA (V) Min.22
Ct Total Capacitance3 Vr=1 V (pF) Typ.2.25
Ct Total Capacitance3 Vr=4 V (pF) Typ.1.36
Ct Total Capacitance3 Vr=8 V (pF) Typ.0.75
Ct Total Capacitance3 Vr=12 V (pF) Typ.0.48
Ct Total Capacitance3 Vr=20 V (pF) Typ.0.35
Total Capacitance Ratio Min.12.8
Capacitance Ratio Range (V)4 to 20
Rs Series Resistance Max2 (Ω)

Features

  • High Q
  • Low capacitance range
  • Designed for high frequency and low phase noise VCOs in wireless systems
  • Available in Tape and Reel Packaging

Product Documents