SKY13348-374LF

0.5–6.0 GHz SPDT Switch, 50 Ω Terminated


The SKY13348-374LF is a pHEMT GaAs Single-Pole, Double- Throw (SPDT) high power switch with 50 Ω terminated outputs. The high linearity performance and low insertion loss achieved by the SKY13348-374LF make it an ideal choice for WiMAX and WLAN applications such as 802.11a,b,g,n where low loss, high isolation, and excellent linearity are key requirements.

The switch is manufactured in a compact, 1.5 x 1.5 mm, 6-pin exposed pad plastic Micro Leadframe Package Dual (MLPD) package.

Specifications

Product LifecycleIn Production
Description (Absorptive/ Reflective)SPDT (A)
Frequency (GHz) Min.0.5
Frequency (GHz) Max.6
Typ. IL (dB)0.6-1.0
Typ. Isol. (dB)27-24
Typ. IIP3 (dBm)57
Typ. IP1 dB (dBm)37
Control Logic
PackageDFN, 6L
Package (mm)1.5 x 1.5 x 0.45

Features

  • 50 Ω terminated RF outputs from 0.5 to 6.0 GHz
  • Low insertion loss: 0.6 dB @ 2.5 GHz
  • High isolation: 27 dB @ 2.5 GHz
  • IP1dB: +37 dBm
  • Small, QFN (6-pin, 1.5 x 1.5 mm) package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents