SKY13330-397LF

0.1-6.0 GHz SP2T Switch


The SKY13330-397LF is a CMOS, Silicon-On-Insulator (SOI) Single-Pole, Double-Throw (SP2T) switch. The high linearity and low insertion loss of the SKY13330-397LF make it an ideal choice for WCDMA handset and data card applications.

The switch is a "reflective short" on the isolated port.

The SKY13330-397LF SP2T switch is provided in a compact Quad Flat No-Lead (QFN) 2 x 2 mm package.

Specifications

Product LifecycleIn Production
Description (Absorptive/ Reflective)SPDT (R)
Frequency (GHz) Min.0.1
Frequency (GHz) Max.6
Typ. IL (dB)0.3-0.55
Typ. Isol. (dB)35-16
Typ. IIP3 (dBm)55
Typ. IP1 dB (dBm)39
Control Logic
PackageQFN, 12L
Package (mm)2 x 2 x 0.55

Features

  • Broadband frequency range: 0.1 GHz to 6.0 GHz
  • Low insertion loss:
    − 0.35 dB @ 2 GHz
    − 0.60 dB @ 6 GHz
  • High IP1dB: +39 dBm
  • No external DC blocking capacitors required
  • Positive low control voltage range: 1.65 to 2.7 V
  • DC supply voltage: 2.3 V to 4.8 V
  • Small, QFN (12-pin, 2 x 2 mm) package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Small Cells

See all