SKY13377-313LF

0.5 – 6.0 GHz SPDT 10 W Switch, 50 Ω Terminated


The SKY13377-313LF is a GaAs pHEMT Single-Pole, Double-Throw (SPDT) high power switch with 50 Ω terminated outputs. The high linearity performance and low insertion loss achieved by the SKY13377-313LF make it an ideal choice for WiMAX and WLAN applications.

The switch is manufactured in a compact, 2 x 3 x 0.9 mm, 6-pin Dual Flat No-Lead (DFN) SMT package.

Specifications

Product LifecycleIn Production
Description (Absorptive/ Reflective)SPDT (A)
Frequency (GHz) Min.0.5
Frequency (GHz) Max.6
Typ. IL (dB)0.7-1.2
Typ. Isol. (dB)31-24
Typ. IIP3 (dBm)62
Typ. IP1 dB (dBm)39
Control Logic
PackageDFN, 6L
Package (mm)2 x 3 x 0.9

Features

  • 50 Ω matched RF ports in all states
  • Low insertion loss: 0.7 dB @ 2.5 GHz
  • High isolation: 31 dB @ 2.5 GHz
  • High IP1dB: +39 dBm
  • Small, DFN (6-pin, 2 x 3 x 0.9 mm) SMT package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Small Cells

See all