SMP1325-085LF

Surface Mount PIN Diode for High Power Switch Applications


The SMP1325-085LF is a surface mountable, low capacitance silicon PIN diode designed as a shunt connected PIN diode for high power, high volume switch and attenuator applications from 10 MHz to beyond 6 GHz.

Maximum resistance at 100 mA is 0.5 Ω and maximum capacitance at 20 V is 0.65 pF. The combination of low junction capacitance, low parasitic inductance, low thermal resistance, and nominal 100 μm I-region width, makes the SMP1325-085LF useful in large signal switches and attenuator applications.

The device has a 3 W dissipation power rating, making it capable of handling more than 50 W Continuous Wave (CW) and 500 W peak (1 μs pulse, 1 percent duty cycle) in a shunt-connected transmit/receive (T/R) switch.

Design information for high power switches may be found in the Skyworks Application Note, Design With PIN Diodes (document number 200312).

Specifications

Product LifecycleIn Production
Min. VB IR = 10 µA (V)100
CT VR = 30 V (pF)0.65 Max.
CT VR = 5 V (pF)
CT VR = 20 V (pF)
VF IF = 10 mA (V)0.80 Typ.
RS IF = 1 mA F = 100 MHz (Ω)8.0 Typ.
RS IF = 10 mA F = 100 MHz (Ω)1.3 Typ.
RS IF = 100 mA F = 100 MHz (Ω)0.50 Max.
Typical Carrier Lifetime IF = 10 mA (ns)5000

Features

  • Low-thermal resistance: 40 °C/W
  • Suitable for 50 W Continuous Wave T/R switches
  • Low capacitance: 0.56 pF typical @ 20 V
  • Low distortion performance
  • QFN (3-pin, 2 x 2 mm) package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Space

See all

Radar

See all

Instrumentation

See all

Electronic Warfare

See all

Surveillance Systems

See all

Communications

See all

Avionics

See all