SE2442L

902 – 928 MHz High Power RF Front End Module


The SE2442L is a high performance, integrated RF Front End Module designed for high power ISM band applications operating in the 902 – 928 MHz frequency band.

The SE2442L is designed for ease of use and maximum flexibility, with fully matched 50 Ω input and output, and digital controls compatible with 1.6 – 3.6 V CMOS levels.

The RF blocks operate over a wide supply voltage range from 2.0 to 4.8 V allowing the SE2442L to be used in battery powered applications over a wide spectrum of the battery discharge curve.

Specifications

RF Frequency (MHz)902-928
Rx Insertion Loss (dB) Typ.0.7
Rx Gain (dB) Typ.-0.7
Tx Gain (dB)28
Rx NF (dB) Typ.0.7
Saturated Output Power (dBm) Typ.31.5
Supply Voltage (V)2.0-4.8
PackageQFN, 24-pin
Package (mm)4 x 4 x 0.9

Features

  • Integrated PA with 30 dBm output power
  • Receive pass through
  • Integrated antenna switching
  • Single ended 50 Ω Tx & Rx RF interface
  • Fast turn-ON / turn-OFF time <1 μsec
  • 2.0 V – 4.8 V supply operation
  • Sleep mode current <1 μA
  • 4 x 4 x 0.9 mm 24 pin QFN
  • Pb-free, RoHS compliant and Halogen free

Product Documents

Applications

Home Security and Automation

See all

Lighting

See all

Smart Cities

See all

Smart Energy

See all

Connected Homes

See all

Factory Automation

See all