SE2564L

2.4 GHz High Efficiency Wireless LAN Front End


Please note: this product is being discontinued and is not recommended for new designs.

The SE2564L is a complete 802.11bgn WLAN RF front-end module providing all the functionality of the power amplifier, power detector, diversity switch and 50 ohm matching on all RF ports. The SE2564L provides a complete 2.4 GHz WLAN RF solution from the output of the transceiver to the antennas in an ultra compact form factor.

The SE2564L is designed for ease of use, with all the critical matching and harmonic filtering and integrated transmit/receive DPDT switch providing a 50 Ω interface to the antenna. The SE2564L also includes a transmitter power detector with 20 dB of dynamic range and a digital enable control for transmitter power ramp on/off control. The power ramp rise/fall time is 0.5 µs typical.

Specifications

Frequency (GHz) Min.2.4
Frequency (GHz) Max.2.5
160
130
Typ. POUT @ 3.0% EVM (dBm)17
17
802.11 WLAN Standardb/g
Antenna Ports2
Architecture2.4 GHz High Efficiency
WLAN Front End
Typ. Tx Gain (dB)27
27
PackageQFN, 24-pin
Package (mm)3 x 4 x 0.9

Features

  • Dual Mode IEEE802.11b, IEEE802.11g, IEEE802.11n
  • Integrated PA, TX Filter, Diversity switch
  • Integrated Positive Slope Power Detector
  • 20 dBm Output Power, 802.11b, 11 Mbits
  • 17 dBm @ 3.0 % EVM, 802.11g, 3.3V
  • Lead free, halogen free and RoHS compliant
  • Small plated package, 3 mm x 4 mm x 0.9 mm, MSL 1

Product Documents