SE2601T

2.4 GHz WLAN Switch/LNA Front End


Please note: this product is being discontinued and is not recommended for new designs.

Specifications

Frequency (GHz) Min.2.4
Frequency (GHz) Max.2.5
Frequency Range (GHz)
Gain Typ. (dB)12
VDD (V)3.3
Noise Figure Typ. (dB)1.8
PackageQFN, 12-pin
Package (mm)2 x 2 x 0.6

Features



    Skyworks' products are designed to be used in connection with qualified Bluetooth® products and applications; however, Skyworks' products are not themselves qualified Bluetooth® products or otherwise approved by Bluetooth SIG, Inc.

Product Documents