CDC7630-000

Zero Bias Silicon Schottky Barrier Detector Diodes


Skyworks series of packaged, beam-lead and chip zero bias Schottky barrier detector diodes are designed for applications through K band. The choice of barrier metal and process techniques results in a diode with a wide selection of video impedance ranges.

The packaged diodes are suitable for use in waveguide, coaxial and stripline applications. The beam-lead and chip diodes can also be mounted in a variety of packages.

Unmounted beam-lead diodes are especially well suited for use in MIC applications. Mounted beam-lead diodes can be easily used in MIC, stripline and other such circuitry.

A complete line of chips is shown for those MIC applications where the chip and wire approach is more desirable.

Specifications

Product LifecycleIn Production
Frequency Band
Min. TSS (dBm)-52
BarrierZBD
Junction TypeP
ZIF (Ω)
Frequency Band GHz
CJ (pF)0.25
VF @ 1 mA (mV)135-240
ZV (Ω)2000-5000
Min. E0 (mV)8
Gamma
VB (V)1
RT (Ω) 30
RV @ 0 Bias (Ω) 5.5

Features

  • High sensitivity
  • Low video impedance

Product Documents

Applications

Instrumentation

See all

Radar

See all

Space

See all

Electronic Warfare

See all

Surveillance Systems

See all

Communications

See all

Avionics

See all