SE2425U

2.4 GHz Power Amplifier IC


Please note: this product is being discontinued and is not recommended for new designs.

Specifications

Frequency Range (GHz)2.4-2.5
Test Frequency (GHz)2.45
Gain Typ. (dB)28.2
Power Added Efficiency (%)
OIP3 (dBm)
P1 dB (dBm)
VCC (V)3.3
Quiescent Current Typ. (mA)
Noise Figure Typ. (dB)
PackageQFN, 16-pin
Package (mm)3 x 3 x 0.5

Features



    Skyworks' products are designed to be used in connection with qualified Bluetooth® products and applications; however, Skyworks' products are not themselves qualified Bluetooth® products or otherwise approved by Bluetooth SIG, Inc.