CME7660-000

Silicon Schottky Barrier Diodes: Packaged, Bondable Chips and Beam-Leads


Skyworks packaged, beam-lead and chip Schottky barrier detector diodes are designed for applications through 40 GHz in Ka band. They are made by the deposition of a suitable barrier metal on an epitaxial silicon substrate to form the junction. The process and choice of materials result in low series resistance along with a narrow spread of capacitance values for close impedance control. p-type silicon is used to obtain superior 1/f noise characteristics.n-type silicon is also available.

Specifications

Product LifecycleIn Production
Frequency BandKu
Min. TSS (dBm)
BarrierMed.
Junction TypeN
ZIF (Ω)
Frequency Band GHz
CJ (pF)0.15
VF @ 1 mA (mV)350-450
ZV (Ω)
Min. E0 (mV)
Gamma
VB (V)3
RT (Ω) 10
RV @ 0 Bias (Ω)

Features

  • Both P-type and N-type low barrier silicon available
  • Low 1/f noise
  • Bonded junctions for reliability
  • Planar passivated beam-lead and chip construction
  • See also zero bias silicon schottky barrier detector diodes

Product Documents

Applications

Radar

See all

Instrumentation

See all

Space

See all

Surveillance Systems

See all

Electronic Warfare

See all

Communications

See all

Avionics

See all