AAT3175

High Efficiency 1X/1.5X/2X Charge Pump for White LED Applications


Please note: this product is being discontinued and is not recommended for new designs.

The AAT3175 is a low noise, constant frequency charge pump DC/DC converter that uses a tri-mode load switch (1X), fractional (1.5X), and doubling (2X) conversion to maximize efficiency for white LED flash applications. The AAT3175 is capable of driving up to three flash LEDs at 300mA total current from a 2.7V to 5.5V input. A low external parts count (two 1µF flying capacitors and two small 1µF capacitors at VIN and VOUT) make this part ideally suited for small, battery-powered applications.

AnalogicTech's S²Cwire™ (Simple Serial Control™) serial digital input is used to enable, disable, and set current for all LEDs with 16 level settings down to 0.

The AAT3175 is equipped with built-in protection for VOUT short-circuit condition and auto-disable for load short-circuit condition on any one of the channels. Built-in soft-start circuitry prevents excessive inrush current during start-up. A low-current shutdown feature disconnects the load from VIN and reduces quiescent current to less than 1µA.

The AAT3175 is available in a Pb-free, space-saving, thermally-enhanced 12-pin 3x3mm TDFN package.

Please note: AAT3175 is not recommended for new designs.

Specifications

Flash IOUT Total (mA)300
Movie Mode IOUT Total (mA)N/A
LED Channels4
Min. VIN (V)2.7
Max. VIN (V)5.5
Max. VOUT (V)N/A
InterfaceS2Cwire™
Max. Shutdown Current (μA)1
Typ. IQ (μA)300
Peak Efficiency95%
PackageTDFN, 12L
Package (mm)3 x 3 x 0.75
PackageTDFN33-12

Features

  • VIN Range: 2.7V to 5.5V
  • Up to 300mA Total Flash Current
  • Fully Programmable Current with Single Wire
  • 16 Logarithmic Current Levels
  • Tri-Mode 1X, 1.5X, and 2X Charge Pump for Maximum Efficiency and VF Coverage
  • Drives 3-in-1 or 2-in-1 Flash LEDs
  • 0.5% Current Matching
  • No Inductors, Low Noise Operation
  • 1MHz Constant Switching Frequency
  • Small Application Circuit
  • Built-In Thermal Protection
  • Automatic Soft Start
  • IQ <1µA in Shutdown
  • 3x3mm TDFN-12 Package

Product Documents

Applications

Cameras

See all