SKY12207-478LF       

0.9-4.0 GHz 50 W High Power Silicon PIN Diode SPDT Switch

The SKY12207-478LF is a high power handling, Single-Pole, Double-Throw (SPDT) silicon PIN diode switch. The device operates over the 900 MHz to 4 GHz band. It features low insertion loss, excellent power handling, and superb linearity with low DC power consumption.

The SKY12207-478LF is well-suited for use as a high power transmit/receive switch in a variety of telecommunication systems such as WiMAX, TD-SCDMA, or LTE base stations.

The device is provided in a 4 x 4 mm, 16-pin Quad Flat No-Lead (QFN) package.

   

TECHNICAL DOCUMENTATION

Data Sheet

SKY12207-478LF: 0.9-4.0 GHz 50 W High Power Silicon PIN Diode SPDT Switch

SKY12207_478LF_201678D.pdf (1244 KB)
Product Brief

High Power (40 to 150 Watt) SPST and SPDT PIN Diode Switches

PB_HighPowerPINDiodeSwitchesPB116_13A.pdf (1075 KB)
Designer Info

SKY12207-478LF: S Parameters

SKY12207_478LF_28V_50mA.zip (772 KB)
 
   
   

SPECIFICATIONS

 
   
   
   

INNOVATION TO GO

Select products are now available for
purchase online. Click here to
order sample/designer kits.

GREEN INITIATIVE

We are committed to operating according to sustainable business practices. Learn More.