SE2623L

2.4 GHz High Power Wireless LAN Power Amplifier

The SE2623L is a 2.4 GHz power amplifier designed for use in the 2.4 GHz ISM band for wireless LAN applications. The device incorporates a power detector for closed loop monitoring of the output power.

The SE2623L includes a digital enable control for device on/off control.

The SE2623L temperature compensated power detector is highly immune to mismatch at its output with less than 1.5 dB of variation with a 2:1 mismatch.

   

TECHNICAL DOCUMENTATION

Data Sheet

SE2623L: 2.4 GHz High Power Wireless LAN Power Amplifier

SE2623L_202397E.pdf (511 KB)
 
   
   

SPECIFICATIONS

 
   
   
   

INNOVATION TO GO

Select products are now available for
purchase online. Click here to
order sample/designer kits.

GREEN INITIATIVE

We are committed to the preservation of the environment. Learn More.