SMV2204-040LF

Surface Mount, 0402 Silicon Hyperabrupt Tuning Varactor Diodes


The SMV2201-SMV2205 series are silicon hyperabrupt junction varactor diodes specifically designed for wide bandwidth, low-loss applications. The specified high capacitance ratio and low reverse voltage make these varactors appropriate for low phase noise Voltage Controlled Oscillators (VCOs) used at frequencies in wireless systems up to and above 2.5 GHz.

Specifications

Product LifecycleIn Production
Package Type SOD-882
Vr Reverse Breakdown Voltage Ir = 10 µA (V) Min.22
Ct Total Capacitance3 Vr=1 V (pF) Typ.
Ct Total Capacitance3 Vr=4 V (pF) Typ.2.855
Ct Total Capacitance3 Vr=8 V (pF) Typ.
Ct Total Capacitance3 Vr=12 V (pF) Typ.
Ct Total Capacitance3 Vr=20 V (pF) Typ.0.655
Total Capacitance Ratio Min.1
Capacitance Ratio Range (V)
Rs Series Resistance Max2 (Ω)2.5

Features

  • High Q, low series resistance
  • High capacitance ratio at low reverse voltage
  • Industry-standard 0402 footprints
  • Packages rated MSL1, 260 °C per JEDEC J-STD-020

Product Documents