SKY81452

Six-Channel, High Efficiency White LED Driver with Touch Screen Driver Supply


The SKY81452 is a highly integrated, high efficiency LED backlight solution for tablets, notebook computers, monitors, and other portable devices.

An integrated boost converter provides a high voltage output for driving up to 28 V. Six precision current sinks are programmable up to 60 mA per string. The integrated boost regulator switching frequency is adjustable from 600 kHz to 2 MHz for system integration flexibility, which optimizes efficiency and minimizes external passive component requirements.

The SKY81452 supports Direct Pulse Width Modulation (DPWM) dimming and analog dimming modes. In the DPWM dimming mode, the output waveform follows the Pulse Width Modulation Input (PWMI) signal and the current level is set by I2C control and an external RSET resistor. In the analog dimming mode, the PWMI signal duty and the I2C brightness control signal are multiplied to control the output current level.

When the PWM pin is not used, it should be pulled high. For system protection, the SKY81452 senses open or short LED conditions and over temperature events. High voltage current sink design prevents damage resulting from shorted LEDs. System faults are reported through the I2C interface.

The SKY81452 is available in a space saving 2.44 mm x 2.44 mm, 25-bump Wafer-Level Chip Scale Package (WLCSP).

Specifications

Number of LEDs48
LED Channels6
LED(s) per/Ch8
Min. VIN (V)2.5
Max. VIN (V)5.5
InterfaceI2C, DPWM, FPWM
Typ. IQ (μA)4
Peak Efficiency93%
Current Accuracy (%)±2%
Current Matching (%)±2%
Max. IOUT per/Ch (mA)60
Package
Package (mm)2.44 x 2.44 x 0.73
PackageWLCSP-25

Features

  • Input voltage range: 2.5 V to 5.5 V
  • Integrated 28 V boost converter
  • Minimum off time: 50 ns
  • Adjustable switching frequency
  • Frequency range: 600 kHz to 2 MHz
  • Up to 93% efficiency
  • Boost current limit selection
  • Six current sinks
  • Up to 28 V, 60 mA per channel
  • Accuracy matching: ±1.5% @ 25 °C, 30 mA
  • Fade in/out feature for brightness control
  • I2C interface control
  • Individual channel enable/disable, fault trigger point, and status programming
  • Eight-bit/256 programmable analog dimming
  • PWM output frequency, LED current control
  • Direct PWM dimming (100 Hz to 50 kHz)
  • Fault protection and independent channel shutdown for:
    • Open or shorted LED(s)
    • Boost over-voltage and current protection
    • Over temperature condition
  • Ultra small, low profile WLCSP (25-bump, 2.44 mm x 2.44 mm) package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Audio and Video Displays

See all