SKY13472-460LF

0.1-6.0 GHz SP2T Switch


Please note: SKY13472-460LF is being discontinued and is not recommended for new designs. The suggested replacement is SKY13373-460LF



The SKY13472-460LF is a CMOS silicon-on-insulator (SOI), single-pole, double-throw (SP2T) switch. The high linearity performance and low insertion loss makes the device an ideal choice for WCDMA handset and data card applications.

The SKY13472-460LF SP2T switch is provided in a compact Quad Flat No-Lead (QFN) 2 x 2 mm package.

Specifications

Product LifecycleLast Time Buy
Description (Absorptive/ Reflective)SPDT (R)
Replacement Part SKY13373-460LF
Frequency (GHz) Min.0.1
Frequency (GHz) Max.6
Typ. IL (dB)0.35-0.8
Typ. Isol. (dB)22-40
Typ. IIP3 (dBm)70
Typ. IP1 dB (dBm)39
Control Logic
PackageQFN, 12L
Package (mm)2 x 2 x 0.55

Features

  • Broadband frequency range: 0.1 to 6.0 GHz
  • Low insertion loss: 0.45 dB @ 2.5 GHz
  • High isolation: 30 dB up to 2.5 GHz
  • No external DC blocking capacitors required
  • Positive low voltage control: VCTL = 1.65 to 3.00 V, VDD = 2.5 to 4.8 V
  • Small, QFN (12-pin, 2 x 2 mm) package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents