DMF3926-000

Silicon Beamless Schottky Diodes—Pairs and Quads


The Beamless Diode family is designed for a high degree of device reliability in both commercial and industrial uses. They are designed to offer the utmost in performance as well as achieving price sensitive cost targets for commercial systems.

Specifications

Product LifecycleIn Production
BandS
BarrierLow
VF IF = 1 mA (mV)200-260
ΔVF IF = 1 mA (mV)10
CJ VR = 0 V, F = 1 MHz (pF)0.30-0.50
RS IF = 5 mA (Ω)5

Features

  • Mechanically rugged design
  • Three barrier heights for optimized mixer performance
  • Wide product range: series pair, ring, bridge, and 8-diode rings
  • Use in ring or crossover designs in double balanced mixer designs
  • Virtually any LO requirement can be met with choice of barrier height
  • 100% DC tested on wafer
  • Available in film frame or waffle pack

Product Documents

Applications

Surveillance Systems

See all

Space

See all

Radar

See all

Instrumentation

See all

Electronic Warfare

See all

Avionics

See all

Communications

See all