DME3939-257

DME, DMF, DMJ Series: Silicon Beam-Lead Schottky Mixer Diodes—Singles, Pairs and Quads Bondable and Packaged Chips


Please note: DME3939-257 is being discontinued and is not recommended for new designs.

Skyworks beam-lead silicon Schottky barrier mixer diodes are designed for applications through 40 GHz. The beam-lead design reduces the problem of bonding to the very small area characteristic of the low capacitance junctions. Beam-lead Schottky barrier mixer diodes are made by the deposition of a suitable barrier metal on an epitaxial silicon substrate to form the junction. The process and choice of materials result in low series resistance with a narrow spread of capacitance values for close impedance control.

A variety of forward voltages are available, ranging from low values for low, or starved, local oscillator drive levels to high values for high drive, low distortion mixer applications. Beam-lead diodes are available in a wide range of packages. Capacitance ranges and series resistances are comparable with the packaged devices that are available through K-band. Unpackaged diodes are well suited for use in microwave integrated circuits. The packaged devices are designed to be inserted as hybrid elements in strip, transmission line applications.

Beam-lead Schottky barrier diodes are categorized by universal mixer applications in four frequency ranges: S, X, Ku and Ka bands. They may also be used as modulators and high-speed switches.

Beam-lead diodes are suited for balanced mixers, due to their low parasitics and uniformity. A typical VF vs. IF curve is shown in Figure 1. Typical noise figures vs. LO drive is shown in Figure 2 for single N-type, low drive diode types.

Specifications

Frequency BandS-X
CJ 0 V, 1 MHz (pF)0.15-0.30
Max. RS IF = 5 mA (Ω)16
Min. VB @ 10 µA (V)6
VF @ 1 mA (mV)600-800
Drive LevelMedium

Features

  • Low 1/f noise
  • Low intermodulation distortion
  • Epoxy and hermetically sealed packages
  • SPC controlled wafer fabrication

Product Documents

Applications

Surveillance Systems

See all

Space

See all

Radar

See all

Instrumentation

See all

Electronic Warfare

See all

Communications

See all

Avionics

See all