SKYA21003

0.1 to 8.5 GHz SPDT Switch (AEC-Q100 Grade 2 Qualified)


The SKYA21003 is a CMOS, silicon-on-insulator (SOI) single-pole, double-throw (SPDT) switch. The high linearity and low insertion loss of the SKYA21003 make it an ideal choice for WCDMA data card applications.

The switch is a “reflective short” on the isolated port. The SKYA21003 SPDT switch is provided in a compact Quad Flat No-Lead (QFN) 2 x 2 mm package.

Specifications

Product LifecycleIn Production
Description (Absorptive/ Reflective)SPDT (R)
Frequency (GHz) Min.0.1
Frequency (GHz) Max.6.0
Typ. IL (dB)0.30-0.35
Typ. Isol. (dB)40-42
Typ. IIP3 (dBm)70
Typ. IP1 dB (dBm)38.5
Control Logic
PackageQFN, 12L
Package (mm)2 x 2 x 0.55

Features

  • AEC-Q100 Grade 2 Qualified
  • Operating temperature range: –40 to +105 °C
  • Lead (Pb)-free and RoHS-compliant MSL-1 @ 260 °C per JEDEC J-STD-020

Product Documents

Applications

Automotive

See all

Cellular Telematics

See all

Infotainment

See all

Remote Keyless Entry

See all

Small Cells

See all