SKY12241-492LF

1.8 to 3.0 GHz 50 W Compact High-Power SPDT Switch with Integrated Driver


Please note: SKY12241-492LF is being discontinued and is not recommended for new designs. The suggested replacement is SKY12245-492LF



The SKY12241-492LF is a compact, integrated high-power single-pole, double-throw (SPDT) switch with driver circuit for TD-LTE applications. The part operates with a single +5 V supply and switches with a single control voltage (0 to 3 V).

This device features low TX and RX insertion loss, high isolation with low DC power consumption and requires minimal external components, enabling a smaller PCB footrprint.

The device is provided in a 5 x 5 mm, 20-pin Quad Flat No-Lead (QFN) package.

Specifications

Product LifecycleLast Time Buy
Description (Absorptive/ Reflective)SPDT (R)
Replacement Part SKY12245-492LF
Frequency (GHz) Min.1.8
Frequency (GHz) Max.3.0
Typ. Isol. (dB)Ant to TX = 17
Ant to RX = 42
TX to RX = 47
Typ. IL (dB)Ant to TX = 0.25
Ant to RX = 0.55
Typ. IIP3 (dBm)63
Typ. IP1 dB (dBm)
Max. TX Power (W)50
Control Logic0/3 (V)
PackageQFN, 20L
Package (mm)5 x 5 x 1.5

Features

  • Compact, integrated high-power switch with driver circuit
  • Small PCB footprint with minimal external components
  • Requires only a single +5 V DC supply, and a 0 to 3 V logic control
  • Low TX/RX insertion loss: 0.29/0.52 dB @ 2.6 GHz
  • High TX to RX isolation: 51 dB @ 2.6 GHz
  • Low DC power consumption: <100 mA in TX or RX mode
  • Small QFN (20-pin, 5 x 5 mm) Pb-free package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents