SKY13306-313LF

GaAs SPDT Switch 100 MHz - 6 GHz


Please note: SKY13306-313LF is being discontinued and is not recommended for new designs.



The SKY13306-313LF is an IC FET SPDT switch in a low-cost miniature QFN 6L plastic package. The SKY13306-313LF features low insertion loss, excellent linearity and positive voltage operation with very low DC power consumption. This general purpose switch can be used in a variety of telecommunications applications, and was designed for use as a transmit-receive switch for WLAN applications such as 802-11a/b/g. The QFN-6 package is lead (Pb)-free and meets all current requirements for RoHS.

Specifications

Product LifecycleLast Time Buy
Description (Absorptive/ Reflective)SPDT (R)
Frequency (GHz) Min.0.1
Frequency (GHz) Max.6
Typ. IL (dB)0.4-0.55
Typ. Isol. (dB)26-18
Typ. IIP3 (dBm)53
Typ. IP1 dB (dBm)35
Control Logic
PackageQFN, 6L
Package (mm)2 x 3 x 1

Features

  • Broadband: 100 MHz – 6 GHz
  • Very low insertion loss: 0.5 dB typ. 2.4–2.5 GHz
  • High linearity: IIP3 = 53 dBm typ. 3 V
  • Low current consumption: <50uA @ 3 V
  • Miniature QFN-6 2 x 3 mm package
  • Lead (Pb)-free and RoHS-compliant MSL1 @ 260 C per JEDEC J-STD-020

Product Documents