SKY73035-11

2300-2700 MHz High Gain & Linearity Single Downconversion Mixer for 2G/3G Base Station Applications


The SKY73035-11 is a fully integrated single mixer that includes LO drivers, an LO switch, high linearity mixers, and wide dynamic range IF amplifiers. Low loss RF baluns have also been included to reduce design complications and lower system cost.

The SKY73035-11 is an ideal solution for high dynamic range systems such as 2G/3G base station receivers. The LO switch provides more than 40 dB of isolation between LO inputs and supports the switching time required for GSM/EDGE base stations.

Specifications

RF Frequency (MHz)2300-2700
IF Frequency (MHz)50-500
Gain (dB)7.6
OIP3 (dBm)32.6
IIP3 (dBm)25.0
IP1 dB (dBm)13.5
NF (dB)9.8
PackageMCM, 20-pin
Package (mm)5 x 5 x 1.1

Features

  • IF frequency range: 50 to 500 MHz
  • Integrated LO drivers
  • Integrated low loss RF baluns
  • High linearity IF amplifiers
  • On-chip SPDT LO switch (>40 dB LO-to-LO isolation)

Product Documents