SKYA21062

0.1 to 6.0 GHz SP3T Switch


The SKYA21062 is a CMOS silicon-on-insulator (SOI), single-pole, triple-throw (SP3T) switch. The high linearity performance and low insertion loss makes the device an ideal choice for WCDMA handset and data card applications.

The SKYA21062 SP3T switch is provided in a compact Quad Flat No-Lead (QFN) 2 x 2 mm package.

Specifications

Product LifecycleIn Production
Description (Absorptive/ Reflective)SP3T
Frequency (GHz) Min.0.1
Frequency (GHz) Max.6.0
Typ. IL (dB)0.45
Typ. Isol. (dB)30
Typ. IIP3 (dBm)70
Typ. IP1 dB (dBm)39
PackageQFN, 16L
Package (mm)2 x 2

Features

  • Broadband frequency range: 0.1 to 6.0 GHz
  • Low insertion loss: 0.45 dB @ 2.5 GHz
  • High isolation: 30 dB up to 2.5 GHz
  • No external DC blocking capacitors required
  • Positive low voltage control: VCTL = 1.65 to 3.00 V,
  • VDD = 2.5 to 4.8 V
  • Automotive Level 3 PPAP available
  • IMDS material declaration available
  • Independent BOM management to minimize PCN risk
  • Small QFN (12-pin, 2 x 2 mm) package
  • (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Infotainment

See all