SKY13638-700LF

0.4 to 3.8 GHz SP10T LTE Transmit/Receive Switch with MIPI RFFE Interface


The SKY13638-700LF is a single-pole, ten-throw (SP10T) antenna switch with a Mobile Industry Processor Interface (MIPI), Version 2.0.

Using advanced switching technologies, the SKY13638-700LF maintains low insertion loss and high isolation for both transmit and receive switching paths. The high-linearity performance and low insertion loss achieved by the SKY13638-700LF make it an ideal choice for UMTS, CDMA2000, and LTE applications.

The switch also exhibits an excellent triple beat ratio and second/third order intermodulation distortion (IMD) performance. Switching is controlled by an integrated MIPI interface. Depending on the logic applied to the decoder, the antenna pin is connected to 1 of 10 switched RF ports using a low insertion loss path, while the paths between the antenna pin and the other RF pins are in a high-isolation state. No external DC blocking capacitors are required on the RF paths.

Any two arms can be switched on at the same time with multi-closed function for CA applications.

The SKY13638-700LF is manufactured in a compact, 2.4 x 2.4 x 0.50 mm, 20-pin surface-mount Quad Flat No-Lead (QFN) package.

Specifications

Product LifecyclePre Release
Description (Absorptive/ Reflective)SP10T (R)
Frequency (GHz) Min.0.7
Frequency (GHz) Max.3.8
Typ. Isol. (dB)30 @ 2.7GHz
Typ. IL (dB)0.75 @2.7 GHz
Typ. IIP3 (dBm)69
Typ. IP1 dB (dBm)38
PackageQFN, 20L
Package (mm)2.4 x 2.4 x 0.50

Features

  • Broadband frequency range: 0.4 to 3.8 GHz
  • Low insertion loss, 0.75 dB typical @ 2.7 GHz
  • High isolation and linearity
  • Multi-closed function for CA applications
  • Integrated, programmable MIPI Version 2.0 interface
  • Default USID = 1010
  • Ten linear TRX ports with isolation greater than 26 dB @ 2.7 GHz
  • Small QFN (20-pin, 2.4 x 2.4 x 0.50 mm) package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Smartphones

See all

4G LTE

See all