ACA4788

1218 MHz High Output GaN CATV Power Doubler Amplifier


Please note: this product is being discontinued and is not recommended for new designs.

The ACA4788 is a highly linear high output power RF amplifier module in the industry standard SOT- 115 package. Designed for Deep Fiber Node CATV infrastructure applications, the module consists of two parallel amplifiers in cascade forming a power doubler optimized for low distortion, high output power, and very high TCP.

Specifications

Description1218 MHz High Output GaN CATV Power Doubler Amplifier
Gain (dB) Min23
Gain (dB) Max23
Supply Current Typ. (mA)765
Noise Figure Typ. (dB)4
CTB (dBc) Typ-76
CSO (dBc) Typ-80
XMOD (dBc) Typ-70

Features

  • 50 to 1218 MHz Frequency Range
  • 23 dB Gain @ 1218 MHz
  • +61 dBmV/channel Output Power
  • >+76.6 dBmV Total Composite Power (TCP)
  • Single +24 Vdc Power Supply Input
  • Advanced GaAs pHEMT Driver + GaN Amplifier Technologies
  • Halogen Free/RoHS Compliant

Product Documents