SKYA21070

0.1 to 6.0 GHz DPDT Switch


The SKYA21070 is a pHEMT GaAs double-pole, double-throw (DPDT) switch designed for applications in the broadband frequency range from 0.1 to 6.0 GHz. The switch provides highlinearity performance, low insertion loss, and high isolation in the broadband frequency band.

Switching is controlled by two voltage inputs (V1 and V2). Depending on the logic voltage level applied to the control pins, the ANT1 and ANT2 pins connect to one of two switched RF outputs (RX or TX) through a low insertion loss path while maintaining a high isolation path to the alternate port.

The switch is manufactured in a compact, 1.5 x 1.5 mm, 6-pin exposed pad plastic Micro Leadframe Package Dual (MLPD) package.

Specifications

Product LifecycleIn Production
Description (Absorptive/ Reflective)DPDT
Frequency (GHz) Min.0.1
Frequency (GHz) Max.6.0
Typ. Isol. (dB)25-34
Typ. IL (dB)0.50-1.20
Typ. IIP3 (dBm)52-54
Typ. IP1 dB (dBm)29-31
PackageMLPD, 6L
Package (mm)1.5 x 1.5

Features

  • Broadband frequency range: 0.1 to 6.0 GHz
  • Positive control voltage range: 1.8 to 5.0 V
  • Low insertion loss:
    • 0.65 dB typical @ 2.5 GHz
    • 1.20 dB typical @ 6.0 GHz
  • High isolation:
    • 27 dB typical @ 2.5 GHz
    • 25 dB typical @ 6.0 GHz
  • P1dB:
    • +31 dBm typical @ 3 V, 2.5 GHz
    • +29 dBm typical @ 3 V, 6.0 GHz
  • Automotive Level 3 PPAP available
  • IMDS material declaration available
  • Independent BOM management to minimize PCN risk
  • Small, MLPD (6-pin, 1.5 x 1.5 mm) Pb-free package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Automotive

See all

Infotainment

See all