SKY13726-11

LMB/MB/HB/UHB Diversity Receive Module


The SKY13726-11-ES2 is a low-to-mid-band (LMB)/mid-band (MB)/high-band (HB)/ultra-high-band (UHB) diversity switch module to be used in cellular mobile devices. It supports cellular diversity receiver and cellular transmitter functions.

It is compatible with 3GPP GSM, WCDMA, LTE and LTE-A standards and includes filters for the following service bands: B32, B21/11, B3, B39, B25(2), B34, B66, B40, B30, B41, B7, B42, and B48 for the cellular part.

Specifications

Product LifecyclePre Release
Frequency (MHz)
DescriptionLMB/MB/HB/UHB Diversity Receive Module
PackageBGA, 28-lead
Package (mm)3.7 x 3.8 x 0.85

Features

  • Rx diversity FEM with integrated filter bands:
    • B32 (1452 to 1496 MHz)
    • B21/11 (1475.9 to 1510.9 MHz)
    • B3 (1805 to 1880 MHz)
    • B39 (1880 to 1920 MHz)
    • B25(2) (1930 to 1995 MHz)
    • B34 (2010 to 2025 MHz)
    • B66(1/4) (2110 to 2200 MHz)
    • B40 (2300 to 2400 MHz)
    • B30 (2350 to 2360 MHz)
    • B41(38) (2496 to 2690 MHz)
    • B7 (2620 to 2690 MHz)
    • B42 (3400 to 3600 MHz)
    • B48 (3550 to 3700 MHz)
  • High-performance, low insertion loss TC-SAW filters
  • Integrated Switch-n-Plexing technology
  • Advanced carrier aggregation (CA) support
  • High-performance variable-gain LNAs
  • Integrated MIPI® RFFE interface
  • Small size 3.7 x 3.8 x 0.85 mm 28-lead BGA package
  • Lead (Pb)-free and RoHS-compliant (MSL3 @ 260 °C per JEDEC J-STD-020)

Product Documents

Applications

4G LTE

See all

Smartphones

See all

Related Products

Diversity Receive Modules MB/HB/UHB MIMO Diversity Receive Module SKY13727-11