SKY77182

Power Amplifier Module for WCDMA / HSDPA (1920–1980 MHz)


The SKY77182 Power Amplifier module is a fully matched 8-pad surface mount module developed for Wideband Code Division Multiple Access (WCDMA) applications. This small and efficient power amplifier packs full coverage of the 1920–1980 MHz bandwidth into a single compact package. The SKY77182 meets the stringent spectral linearity requirements of HSDPA (High Speed Downlink Packet Access) data transmission with high power added efficiency for power output of up to 28 dBm. Because of high efficiencies attained throughout the entire power range, the SKY77182 delivers unsurpassed talk-time advantages.

The single Gallium Arsenide (GaAs) Microwave Monolithic Integrated Circuit (MMIC) contains all active circuitry in the module. The MMIC includes on-board bias circuitry, as well as input and interstage matching circuits. The output match is realized off-chip within the module package to optimize efficiency and power performance into a 50 Ω load. This device is manufactured with Skyworks’ InGaP GaAs Heterojunction Bipolar Transistor (HBT) process that provides for all positive voltage DC supply operation while maintaining high efficiency and good linearity. Primary bias to the SKY77182 is supplied directly from a three-cell Ni-Cd, a single-cell Li-Ion, or other suitable battery with an output in the 3.1 to 4.6 volt range. No VREF voltage is required. Power down is accomplished by setting the voltage on VENABLE to zero volts. Digital bias control can be used to optimize efficiency at high and low power or analog bias control can be used to optimize efficiency over the entire power range. No external supply side switch is needed as typical “off” leakage is a few microamperes with full primary voltage supplied from the battery.

Specifications

Frequency (MHz)1920-1980
DescriptionPAM for WCDMA/HSDPA
Typical PAE (%)39
Typical Gain (dB)29
Supply Voltage (V)3.1-4.6
PackageMCM, 8-pin
Package (mm)3 x 3 x 1.1

Features

  • No VREF required
  • Low voltage positive bias: 3.1 V to 4.6 V
  • Supports low collector voltage operation
  • Good linearity
  • High efficiency at all power levels (17% at 15 dBm)
  • Large dynamic range
  • Small, low profile package
    - 3 x 3 x 1.1 mm
    - 8-pad configuration
  • Power down control
  • InGaP
  • Digital VENABLE
  • Digital or Analog VCONTROL

Product Documents

Applications

Smartphones

See all