SKY77425

Front-end Module for CDMA (Tx 824-849 MHz), (Rx 869-894 MHz)


The SKY77425 Front-End Module (FEM) is a fully matched, 20-pad surface mount module developed for CDMA applications. Small and efficient, this CDMA FEM integrates the interstage filter, the input matching, the power amplifier, the output matching, the directional coupler, and the duplexer into a single 4 mm x 7 mm x 1.1 mm package.

Specifications

DescriptionTx FEM for CDMA
Typical Gain (dB)26
Supply Voltage (V)3.4-4.2
PackageMCM, 22-pin
Package (mm)4 x 7 x 1.1

Features

  • Low quiescent current | 10 mA Low Mode
  • Low current consumption | 500 mA @ 26.0 dBm
  • Integrated Coupler
  • 20-pad package
  • Small profile | 4 mm x 7 mm x 1.1 mm

Product Documents

Applications

Smartphones

See all