AS186-302LF

GaAs IC High Isolation Positive Control SPDT Non-Reflective Switch DC–4.0 GHz


Please note: AS186-302LF is being discontinued and is not recommended for new designs.



The AS186-302 is a GaAs FET IC SPDT non-reflective switch packaged in a MSOP-8 exposed pad plastic package for low cost, high isolation commercial applications. Ideal building block for base station applications where synthesizer isolation is critical.Typical applications include GSM, PCS, WCDMA, 2.4 GHz ISM and 3.5 GHz wireless local loop.

Specifications

Description (Absorptive/ Reflective)SPDT (A)
Frequency (GHz) Min.LF
Frequency (GHz) Max.4
Typ. IL (dB)0.8-1.0
Typ. Isol. (dB)55-40
Typ. IIP3 (dBm)27
Typ. IP1 dB (dBm)17
Control Logic
PackageMSOP, 8L
Package (mm)4.9 x 3 x 0.96

Features

  • Positive Voltage Control (0/+3 to 0/+5 V)
  • High Isolation (55 dB @ 0.9 GHz and 1.9 GHz)
  • Miniature MSOP-8 Exposed Pad Package
  • Three Switch Solution for Base Station Synthesizer Switch
  • Non-Reflective

Product Documents