SKY77521

TX-RX FEM for Quad-Band GSM / GPRS / EDGE – Triple-Band WCDMA Antenna Switch Support

SKY77521 is a transmit and receive Front End Module (FEM) designed in a very low profile (1 mm), compact form factor for quad-band cellular handsets comprising GSM850/900, DCS1800, and PCS1900 operation — a complete transmit VCO-to-Antenna and Antenna-toreceive SAW filter solution. The FEM also supports Class 12 General Packet Radio Service (GPRS) multi-slot operation and EDGE Polar Modulation. WCDMA switch-through support is provided by three dedicated high-linearity ports.

   

TECHNICAL DOCUMENTATION

Data Sheet

SKY77521 TX-RX FEM for Quad-Band GSM /GPRS /EDGE -Triple-Band WCDMA Antenna Switch Support

200522b.pdf (558 KB)
Product Summary

SKY77521 Tx-Rx FEM for Quad-Band GSM /GPRS /EDGE -Triple-Band WCDMA Antenna Switch Support

200596.pdf (75 KB)
Application Note

Tape and Reel Information - RF Modules

101568i.pdf (1505 KB)
Application Note

PCB Design and SMT Assembly/Rework Guidelines for MCM-L Packages

101752g.pdf (1352 KB)
 
   
   

SPECIFICATIONS

Green
 
   
   
   

INNOVATION TO GO

Select products are now available for
purchase online. Click here to
order sample/designer kits.

GREEN INITIATIVE

We are committed to the preservation of the environment. Learn More.