SMS3925-040LF

Low Capacitance High-Voltage Schottky Diode


Please note: SMS3925-040LF is being discontinued and is not recommended for new designs. The suggested replacement is SMS3924-040LF

The SMS3925-040LF is a 40 V, 0.6 pF RF Schottky diode designed for use as a level detector in wireless handsets and for general purpose low-cost, high-volume switching applications.

Specifications

Product LifecycleLast Time Buy
VB IR = 10 µA (V)40 Min.
Replacement Part SMS3924-040LF
Typ. IR VR = 1 V (nA)
Max. VF IF = 1 mA (mV)670
Max. VF @ Spec. IF (mV)
Max. CT VR = 0 V (pF)0.60
Typ. RT IF = 10 mA (Ω)7

Features

  • Silicon Schottky Diode for Detector Applications
  • SC-79 and miniature SOD-882 Packages
  • Designed for High-Volume, Low-Cost Switching Applications
  • Available in Tape and Reel Packaging

Product Documents